IESNA:LM-63-2002
[TEST]P945988
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-740-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 4000K, 900mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10953
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
2744.5 3148.7 3432.4 3387.7 3027 2708.8 2572.9 2542.9 2598.4 2732.6
2951.1 3250.1 3623.8 4081.9 4627.1 5188.8 5706.9 6012.7 5999.1 5678.6
4806.6 4116.4 3100.6 1811.3 887.3 597.9 514.1 444.5 368 335.2
273.5 236.1 189.7 92.3 53.8 17 0
2744.5 3146.5 3412.6 3374.1 3011.7 2701.4 2563.8 2532.7 2589.9 2718.4
2925.7 3221.2 3588.7 4041.1 4573.9 5128.8 5639.5 5962.9 5978.7 5692.2
4818 4123.8 3126.1 1839.1 899.2 596.2 507.9 445 373.1 324.4
280.3 236.1 189.1 98 51 15.9 0
2744.5 3158.9 3425.6 3407.5 3058.7 2732.6 2583.7 2541.2 2591 2719
2930.8 3205.9 3557.6 3984.5 4493.5 5055.2 5571 5936.8 6059.1 5871.7
5233.6 4302.1 3326 2086 1006.7 600.8 490.9 445.6 375.4 325.6
281.4 238.4 198.7 136.5 61.2 12.5 0
2744.5 3116.5 3393.9 3435.8 3156.7 2811.8 2623.9 2562.1 2589.9 2689
2854.3 3092.1 3396.2 3770.5 4216.6 4725.7 5277.7 5778.3 6124.8 6240.9
6029.7 5403.4 4239.3 2877.5 1512.4 746.3 523.8 435.4 375.4 319.9
277.4 235.5 204.4 155.7 86.6 29.4 0
2744.5 3087.6 3362.2 3459.6 3300.5 2971.5 2725.8 2627.8 2635.8 2713.9
2847.5 3037.8 3297.7 3631.7 4041.1 4509.9 5046.1 5599.3 6082.3 6403.4
6486 6213.1 5503.1 4277.2 2637.5 1299.5 673.2 480.7 391.8 319.9
264.4 225.4 188.6 143.3 82.1 23.8 0
2744.5 3048.5 3303.3 3452.2 3425.6 3211.6 2949.4 2798.3 2771.1 2818.6
2925.1 3076.3 3283.5 3557.6 3889.4 4286.3 4776.6 5325.9 5930.6 6482.6
6932.8 7159.3 6979.8 6354.1 5148.6 3307.9 1512.9 698.1 458.1 348.8
266.1 199.3 147.2 106.4 58.9 16.4 0
2744.5 2997 3226.9 3396.2 3493.6 3481.1 3367.9 3196.9 3078 3046.8
3095.5 3194.6 3348.6 3547.9 3810.7 4131.1 4523.5 5011.6 5583.5 6234.6
6880.7 7462.8 7817.2 7871 7438.4 6537 5050.7 3086.5 1317.6 530.5
314.8 210.1 134.2 82.1 39.6 10.8 0
2744.5 2931.3 3119.9 3284.1 3423.9 3546.2 3630 3671.4 3655.5 3613
3580.2 3591.5 3666.3 3799.3 3991.3 4251.7 4581.3 4972 5404 5828.1
6242 6632.1 7034.1 7390.9 7563.6 7261.2 6358.6 5008.8 3433 1946.1
816.5 316.5 175 108.7 56.6 16.4 0
2744.5 2860.5 2989.1 3115.3 3244.4 3378.6 3510.6 3648.2 3768.2 3875.2
3981.7 4082.4 4201.3 4340.6 4531.5 4785.7 5096.5 5445.9 5796.4 6101
6337.1 6509.8 6619.1 6693.3 6734.6 6712.5 6544.4 5940.8 4686 2952.3
1263.2 429.8 190.8 101.9 53.2 14.7 0
2744.5 2785.8 2840.2 2899 2963.6 3040 3128.4 3226.9 3317.5 3396.8
3460.2 3515.1 3572.8 3646.5 3757.4 3908 4088.1 4295.3 4474.8 4609
4691.1 4713.8 4716 4697.9 4688.3 4651.5 4559.2 4122.1 3232 1818.1
754.2 309.2 135.9 60 30.6 6.8 0
2744.5 2753.5 2760.9 2784.1 2806.8 2837.3 2886 2926.8 2966.4 2996.4
3002.1 2987.9 2963.6 2951.1 2965.3 3002.7 3066.1 3138.6 3205.4 3235.4
3228.6 3190.6 3151 3127.2 3126.1 3114.8 3037.2 2738.2 2205.4 1345.9
665.3 332.4 172.7 77.6 31.1 6.8 0
2744.5 2713.3 2686.1 2670.3 2656.1 2643.1 2640.8 2637.5 2623.9 2582
2506.7 2408.1 2289.2 2163.5 2046.3 1938.7 1839.1 1757.5 1681.1 1595.6
1502.2 1403.7 1339.1 1322.1 1317 1277.4 1176.6 1010.1 817.1 578.1
400.9 253.7 147.2 82.1 38.5 10.2 0
2744.5 2646.5 2557 2483.4 2400.2 2306.8 2194.1 2059.3 1888.3 1698.1
1485.2 1257 1052 884.4 767.2 698.7 669.8 664.2 662.5 655.7
631.3 591.7 545.3 496 451.8 416.7 388.4 349.9 301.2 252
203.3 158 117.8 81 47.6 9.1 0
2744.5 2580.3 2442.1 2306.2 2130.1 1917.8 1680.5 1438.8 1215.7 1041.8
921.8 847.1 799.5 760.4 724.2 694.2 680.6 684.6 693.6 695.3
673.8 637 588.3 532.8 478.5 429.8 382.2 332.9 285.9 241.2
197 154 113.2 75.3 40.8 9.1 0
2744.5 2519.7 2343 2124.5 1843 1540.1 1275.1 1094.5 1008.4 969.9
933.1 883.3 827.2 788.2 762.1 745.7 735 733.8 733.8 723.6
703.2 666.4 592.8 527.7 474.5 424.1 378.2 337.5 299 267.8
217.4 167 123.4 78.1 39.1 10.2 0
2744.5 2482.9 2253 1949.5 1591.6 1272.9 1100.7 1058.8 1049.8 1013.5
963.1 921.8 879.9 845.4 818.2 799.5 781.4 768.4 749.1 693.6
598.5 554.9 524.3 485.3 447.3 413.3 382.8 351.6 312.6 272.4
233.8 189.7 143.3 95.7 53.8 22.6 0
2744.5 2459.1 2182.2 1809.6 1418.4 1158.5 1093.4 1108.7 1092.8 1048.1
1006.7 959.2 913.9 878.8 851 828.9 809.7 769.5 664.7 591.1
559.4 531.7 505.6 483 458.1 432 399.8 360.7 331.2 296.7
254.8 212.9 164.8 118.9 139.3 120 0
2744.5 2435.3 2110.9 1687.9 1293.8 1122.8 1131.9 1144.3 1114.9 1074.1
1027.7 970.5 924.1 889 864.1 847.6 810.8 689.7 611 575.3
539.6 509.6 486.9 471.7 455.2 438.8 413.3 378.2 334.1 290.5
250.3 220.3 212.3 300.1 200.4 79.8 0
2744.5 2408.7 2053.1 1602.4 1228.7 1123.4 1156.2 1160.2 1127.3 1088.3
1030.5 968.8 920.1 885 864.6 848.8 747.4 640.4 597.9 569.6
537.9 513.6 496 479.6 459.2 430.3 396.4 359 321 284.2
257.6 304.1 373.1 262.7 150 64 0
2744.5 2398.5 2027.1 1563.9 1204.3 1127.9 1169.2 1170.4 1135.8 1093.4
1028.8 965.4 913.3 879.9 864.6 824.4 702.7 627.9 599.1 567.4
540.7 526 519.2 509 469.4 438.3 403.7 365.2 335.8 304.6
300.7 513.6 338.6 213.5 99.7 37.9 0
2744.5 2383.2 2044.6 1573.5 1209.4 1131.3 1173.2 1170.9 1138.7 1096.8
1033.9 971.1 919.5 885 870.8 826.1 701.5 628.5 603.6 568.5
542.4 530 526.6 519.8 472.8 442.2 415 384.5 357.3 312
304.1 533.9 334.6 220.3 97.4 36.8 0
